AEK-MCU-SRLNK
Active
Design Win
Programmer and debugger for Stellar automotive microcontrollers

Download databrief Order Direct

Product overview

Description

The AEK-MCU-SRLNK is a debugger/programmer dongle for Stellar automotive microcontrollers.

It consists of a passive USB-to-JTAG debugger and programmer, which provides a cost-effective, small-size, and fast-prototyping solution for any vehicle applications.

This dongle ensures short development time through easy-to-use hardware and simple software fully integrated into StellarStudio IDE.

The JTAG interface ensures an easy plug to any ST standalone automotive microcontroller and its evaluation boards (compliant with the IEEE 1149.1 JTAG protocol).

  • All features

    • USB/JTAG debugger dongle for Stellar automotive MCU families
    • USB connector for supply and data communication
    • Application firmware directly downloaded into Stellar device FLASH or RAM memory
    • Run and debug your application firmware
    • Compliant with the IEEE 1149.1 JTAG protocol
    • Integrates serial port connection via USB interface (virtualCOM)
    • Provides NVM programming (erase/program/verify)
    • Connectors:
      • 20-pin header connector for JTAG interface
      • 3-pin header connector for UART interface
    • Status LEDs to indicate the target I/O voltage, connection state, and running state
    • Operating temperature range: from 0 to 50°C
    • Compatible with StellarStudio

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
AEK-MCU-SRLNK
Active
Ecopack2 Yes - -

AEK-MCU-SRLNK

Package:

Ecopack2

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack2

WEEE Compliant

Yes

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
AEK-MCU-SRLNK

Distributor availability of AEK-MCU-SRLNK

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

AEK-MCU-SRLNK Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

AEK-MCU-SRLNK

Supplier:

ST

Core Product:

AEK-MCU-SRLNK

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors