AEK-POW-LDOV02X
Active
Design Win
Dual linear voltage regulator evaluation board with configurable output voltage and diagnostic features based on automotive-grade L99VR02XP

Download databrief Order Direct

Product overview

Description

The AEK-POW-LDOV02X is an evaluation board based on the L99VR02XP dual automotive-grade linear voltage regulator.

The L99VR02XP operates with reduced input voltage, minimizing the internal power dissipation and maximizing the output current.

Output current limitation protects the regulator and the application from overload conditions, such as short to ground.

Thanks to its operating temperature range (Tj=-40°C to 175°C), the device is suitable

for electronic applications with high temperature environments and for applications that require stable power supplies (for example, navigation systems, microcontroller supplies, audio systems, automotive display drivers, sensors, infotainment processors, and powertrain systems).

In automotive systems, thermal performance is always a critical concern for battery-direct-connection LDOs. The LDO connected to a car battery needs to convert the battery voltage down to 5, 3.3 V, or even lower voltage for powering MCU, CAN bus, and other devices. In these situations, the voltage drop on the LDO might be very high and power dissipation on the LDO might even exceed 1 W for a 100-mA loading current. If the system demands several hundred milliamps of current, a single LDO cannot handle the power dissipation.

Our AEK-POW-LDOV02X evaluation board addresses this challenge, thanks to the L99VR02XP dual linear voltage regulator, reaching a higher output current and distributing power consumption among multiple devices.

LDO2 automatic voltage tracking and de-tracking of LDO1 or of an external LDO voltage represents an accurate solution for automotive off-board sensors and small current off-board modules, where the power supply runs through a long cable from the main board.

Under this condition, the long cable might be damaged, causing short-to-ground, short-to-battery or other fault events. In these cases, the system needs to implement a mechanism to protect on-board components from being damaged. Meanwhile, it is necessary to keep the voltage-tracking tolerance between the off-board sensors power supply and the MCU/ADC power supply to the lowest level. In this scenario, the voltage-tracking LDO represents the perfect solution for driving the off-board loads, offering full protection features and ultra-accurate output tracking voltage.

  • All features

    • L99VR02XP dual automotive-grade linear voltage regulator
    • User-selectable output voltages (0.8, 1.2, 1.5, 1.8, 2.5, 2.8, 3.3, and 5 V) with up to 250 mA load current capability per channel (LDO1 and LDO2)
    • Protection and diagnostic features:
      • Enable pin for enabling/disabling the voltage regulator
      • Reset
      • Watchdog
      • Advanced thermal warning with output overvoltage detection
      • Undervoltage lockout
      • Programmable short-circuit output current (Ishort)
      • Fast output discharge
      • Short-to-battery output protection
      • The two internal LDOs have separate thermal clusters and temperature sensors
      • Thermal shutdown and short-circuit protection
      • LDO2 automatic voltage tracking and de-tracking with respect to LDO1 or to an external voltage regulator
    • Compact size: 71 mm x 66 mm
    • Included in the AutoDevKit ecosystem

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-AUTODEVKIT

      Active

      AutoDevKit Studio for 32-bit power architecture MCUs

      Evaluation tool software ST
      STSW-AUTODEVKIT

      Description:

      AutoDevKit Studio for 32-bit power architecture MCUs
    • Part number
      Status
      Description
      Type
      Supplier

      AEK-MCU-C4MINI1

      Active

      All-in-one, fast-prototyping, user-friendly MCU and motor control evaluation board based on the Chorus SPC58EC80E5 automotive microcontroller

      Transportation ST
      AEK-MCU-C4MINI1

      Description:

      All-in-one, fast-prototyping, user-friendly MCU and motor control evaluation board based on the Chorus SPC58EC80E5 automotive microcontroller

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
AEK-POW-LDOV02X
Active
CARD Industrial Ecopack2 Yes - -

AEK-POW-LDOV02X

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
AEK-POW-LDOV02X

Distributor availability of AEK-POW-LDOV02X

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

AEK-POW-LDOV02X Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

AEK-POW-LDOV02X

Supplier:

ST

Core Product:

L99VR02XP-TR

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors