AEKD-BLINDSPOTA1
NRND
Design Win
Blind-spot detection simulation kit

Download databrief

Product overview

Description

The AEKD-BLINDSPOTA1 blind-spot kit simulates the detection of motor a vehicle in the regions around a car that drivers typically cannot see directly or with mirrors. It works by interpreting magnetic field variations through a Hall sensor mounted on one car model that remains stationary and magnets mounted on another car model that moves on the conveyor belt driven by a 12 VDC gearbox motor with 40 RPM and high torque.

The AEKD-BLINDSPOTA1 hardware assembly system is used with the AEKD-BLINDSPOTB1 kit of boards to drive the blind-spot demo loads.

The goal of the training kit is to help developers build effective firmware for blind-spot systems using the SPC5-Studio integrated development environment with the AutoDevKit plugin extension.

  • All features

    • Conveyor belt with DC gearbox motor
    • Hall sensor for magnetic field detection
    • 1 car model 1:43 fixed
    • 1 car model 1:43 with internal magnets to be placed on the conveyor belt
    • High brightness LED turns on when two cars are near each other
    • Part of the AutoDevKit™ initiative
    • RoHS and WEEE compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
AEKD-BLINDSPOTA1
NRND
CARD Industrial Ecopack2 Yes - -

AEKD-BLINDSPOTA1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
AEKD-BLINDSPOTA1

Distributor availability of AEKD-BLINDSPOTA1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

AEKD-BLINDSPOTA1 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

AEKD-BLINDSPOTA1

Supplier:

ST

Core Product:

-

Get board from partner:

-

Third Party link:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors