Product overview
Description
The AEKD-STEREOAVAS is an AutoDevKit acoustic vehicle alerting system (AVAS) demo.
It consists of an AEK-AUD-C1D9031 compact AVAS board, an AEK-MCU-C4MLIT1 domain zone controller, and two AEK-LCD-DT028V1 display expansion boards, plus two loudspeakers and a switching button.
The AEK-AUD-C1D9031 communicates with the AEK-MCU-C4MLIT1 via CAN protocol, exchanging commands like start/stop to simulate alerting sounds used in e-vehicles.
The sound is reproduced by the AEK-AUD-C1D9031 ECU through a pair of integrated class D audio amps connected to the loudspeakers.
Two AEK-LCD-DT028V1 boards with resistive touch allow the user to interact with the demo. The first screen shows a graphic simulation of the electric motor rpms, while the second allows starting/stopping the demo and regulating the sound volume and the engine rpms.
An important system safety feature reproposed in our demo consists in the open-load detection in play or mute state.
Toggling the “disconnect speaker” switch, the FDA903D embedded in the AEK-AUD-C1D9031 detects the open load in play or in mute and the blue LED lights up.
This open-load detection depends on the sound amplitude. If the blue LED does not light up, turn the volume up through the dedicated touch screen button.
Switching on the hardware mute button on the AEK-AUD-C1D9031 board, an orange LED (D7) turns on to indicate that the system is in the hardware mute state.
-
All features
- AEK-AUD-C1D9031 compact AVAS solution
- AEK-MCU-C4MLIT1 domain zone controller
- Two AEK-LCD-DT028V1 display expansion boards
- Two integrated loudspeakers
- Current sensing for open-load detection in play or mute state
- Speaker disconnection switch
- Hardware mute button
- Plays a preloaded wave file (car key on, neutral and drive modes)
- Size: 290 x 210 x 70 mm
- Included in the AutoDevKit ecosystem
You might also like...
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
MCSDK Board Description (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 19 Jul 2023 | 19 Jul 2023 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 19 Jul 2023 | 19 Jul 2023 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 19 Jul 2023 | 19 Jul 2023 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|
| AEKD-STEREOAVAS | NRND | Ecopack2 | Yes | - | - | |
AEKD-STEREOAVAS
Package:
Ecopack2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AEKD-STEREOAVAS | | | distributors No availability of distributors reported, please contact our sales office |
|
|
AEKD-STEREOAVAS NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors