B-CAMS-OMV
Active
Design Win
Camera module bundle for STM32 boards

Download databrief Order Direct

Product overview

Description

The camera module bundle (B-CAMS-OMV) provides extension connectors for the MB1379 STMicroelectronics camera module daughterboard or third-party modules like OpenMV and Waveshare modules. It can be used with the STM32 boards featuring a 1 × 30 pin ZIF connector for the connection of multiple cameras to implement computer vision on STM32 microcontrollers easily.

The camera module bundle is compatible with all STM32 Discovery kits and Evaluation boards featuring a ZIF connector, such as the STM32H747I-DISCO and 32L4R9IDISCOVERY Discovery kits.

  • All features

    • Camera module adapter board (MB1683)
      • 1 × 30 pin ZIF connector and extended GPIO connector for easy connection to compatible STM32 boards
      • STMicroelectronics camera module (MB1379) connector
      • OpenMV camera module connector
      • Waveshare camera board connector
      • 3.3 V power
    • STMicroelectronics camera module (MB1379)
      • Based on the OV5640 image sensor offering a 5-Mpixel resolution with 8-bit color
    • Flexible flat cable (FFC)

You might also like...

How to use Teachable Machine to create
an image classification application on STM32
How to integrate STM32Cube.AI generated
code in OpenMV ecosystem

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
B-CAMS-OMV
Active
Ecopack1 - -

B-CAMS-OMV

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
B-CAMS-OMV

Distributor availability of B-CAMS-OMV

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

B-CAMS-OMV Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

B-CAMS-OMV

Supplier:

ST

Specific features:

-

WEEE Compliant:

true

Core Product:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors