Product overview
Description
The camera module bundle (B-CAMS-OMV) provides extension connectors for the MB1379 STMicroelectronics camera module daughterboard or third-party modules like OpenMV and Waveshare modules. It can be used with the STM32 boards featuring a 1 × 30 pin ZIF connector for the connection of multiple cameras to implement computer vision on STM32 microcontrollers easily.
The camera module bundle is compatible with all STM32 Discovery kits and Evaluation boards featuring a ZIF connector, such as the STM32H747I-DISCO and 32L4R9IDISCOVERY Discovery kits.
-
All features
- Camera module adapter board (MB1683)
- 1 × 30 pin ZIF connector and extended GPIO connector for easy connection to compatible STM32 boards
- STMicroelectronics camera module (MB1379) connector
- OpenMV camera module connector
- Waveshare camera board connector
- 3.3 V power
- STMicroelectronics camera module (MB1379)
- Based on the OV5640 image sensor offering a 5-Mpixel resolution with 8-bit color
- Flexible flat cable (FFC)
- Camera module adapter board (MB1683)
You might also like...
All resources
| Resource title | Version | Latest update |
|---|
MCSDK Board Description (4)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 3.0 | 02 May 2024 | 02 May 2024 | ||
| ZIP | 3.1 | 02 May 2024 | 02 May 2024 | ||
| ZIP | 1.0 | 22 Dec 2020 | 22 Dec 2020 | ||
| ZIP | 1.0 | 22 Dec 2020 | 22 Dec 2020 |
Bill of Materials (2)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 3.0 | 02 May 2024 | 02 May 2024 | ||
| ZIP | 1.0 | 22 Dec 2020 | 22 Dec 2020 |
Schematic Pack (4)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 02 May 2024 | 02 May 2024 | |||
| 1.0 | 02 May 2024 | 02 May 2024 | |||
| 3.0 | 22 Dec 2020 | 22 Dec 2020 | |||
| 1.0 | 12 Jan 2021 | 12 Jan 2021 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|
| B-CAMS-OMV | Active | Ecopack1 | - | - | |
B-CAMS-OMV
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| B-CAMS-OMV | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
B-CAMS-OMV Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors