Product overview
Key Benefits
Plug-and-play camera modules
Start instantly with all-in-one modules – VD5943 CMOS image sensor, lens holder, lens and connector - ready to integrate.
Versatile lens options
Choose the ideal lens for you from a wide selection of evaluation camera modules, all featuring a consistent connector and pinout.
Seamless transition to production
Buy from ST Partners production units as is or opt for lens customization and scale effortlessly from testing to production.
Description
The CAM-5943 promodules are a full range of sample camera modules made for a seamless evaluation and integration of the VD5943 5-megapixel monochrome image sensor. These ready-to-use vision extensions integrate VD5943 image sensor, lens holder, lens, and plug-and-play flex connection in a compact format down to 14.0 mm square.
The CAM-5943 line leverages the complete toolbox of on-chip features of the VD5943 image sensor embedded, such as hybrid global/rolling shutter, on-chip HDR, multi-exposure and more. Multiple GPIOs enable users to synchronize the modules with triggers and illumination. Featuring two or four lanes MIPI CSI-2 output and low operating power, the promodules are perfectly suited for embedded low-power setups.
Multiple promodule references are available, featuring various lenses to best match the needs of every application in terms of optical setup and mechanical constraints. All camera modules are equipped with the same FPC-to-board connector and pinout. This plug-and-play architecture allows users to change promodule instantly, and reuse the same setup with different lenses, color options and even different image sensors in the ST BrightSense portfolio.
CAM-5943 promodules can be tested and integrated on computers or embedded processing boards using hardware and software tools from STMicroelectronics. The compatible EVK Main and P-Board hardware kits enable straight connection to PC and embedded processing platforms respectively. A double sided adhesive sticker is supplied with the module to facilitate mounting on the target board. Evaluation GUI software and Linux drivers are available for download from the Imaging Software section of the website.
-
All features
- “Promodules”: turnkey camera modules for evaluation:
- Including VD5943 image sensor, lens holder, lens, and plug-and-play flex connection.
- Lens focused, glued, and tested in a cleanroom environment using specialized equipment.
- Small footprint down to 14.0 mm square, with smaller dimension achievable as a customized solution from partner camera module integrators.
- High lens flexibility:
- General-purpose lens enabling compact module design (81° DFOV, clear filter).
- Ultrawide-angle lens for maximizing the field of view (155° DFOV, clear filter).
- Plug-and-play connector to change promodules at any time:
- FPC-to-board 30-pin connector.
- Same connector for all ST promodules.
- Ready for evaluation and integration:
- On a computer with a USB output using the EVK Main hardware tool and the Evaluation GUI free software.
- On embedded processing platforms with a MIPI CSI-2 output using the P-Board hardware tool and free Linux software tools.
- “Promodules”: turnkey camera modules for evaluation:
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 11 Sep 2026 | 11 Sep 2026 |
CAD Design Files (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 08 Jun 2026 | 08 Jun 2026 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| CAM-5943-155CLR | Active Product is in volume production. | CARD | Industrial | Ecopack1 | - | - | - | |
CAM-5943-155CLR
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | General Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CAM-5943-155CLR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
CAM-5943-155CLR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors