Product overview
Description
The EV-VN9D5D20F board provides an easy way to connect ST VIPower M0-9SPI technology into existing system.
-
All features
- Simple single IC application board dedicated to EV-VN9D5D20F
- Provides electrical connectivity and thermal heat-sinking for easy prototyping
- General device features
- Extreme low voltage operation for deep cold cranking applications (compliant with LV124, revision 2013)
- 24-bit ST-SPI for full diagnostic and digital current sense feedback
- Integrated 10 bit ADC for digital current sense
- Programmable Bulb/LED mode for all channels
- Advanced limp home functions for robust fail-safe system
- Very low standby current
- Optimized electromagnetic emissions
- Very low electromagnetic susceptibility
- Control through direct inputs and / or SPI
- Compliant with European directive 2002/95/EC
- Diagnostic functions
- Digital proportional load current sense
- Synchronous diagnostic of over load and short to GND, output shorted to VCC and OFF-state open-load
- Programmable case overtemperature warning
- Protections
- Two levels load current limitation
- Self limiting of fast thermal transients
- Undervoltage shutdown
- Overvoltage clamp
- Latch-off or programmable time limited auto restart (power limitation and overtemperature shutdown)
- Load dump protected
- Protection against loss of ground
- Reverse battery through self turn-on
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|
| EV-VN9D5D20F | Target Product is in design feasibility stage. No commitment taken to produce. | Not compliant | - | - | - | |
EV-VN9D5D20F
Package:
Not compliantMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EV-VN9D5D20F | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EV-VN9D5D20F Target
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors