EV-VND5T100AJ
Active
Design Win
VND5T100AJ Evaluation Board

Download databrief Order Direct

Product overview

Description

This board provides you an easy way to connect STMicroelectronics® VIPower® technology into your existing system.

  • All features

    • General device features
      • Very low standby current
      • 3.0 V CMOS compatible input
      • Optimized electromagnetic emission
      • Very low electromagnetic susceptibility
      • Compliant with 2002/95/EC European directive
      • Fault reset standby pin (FR_Stby)
    • Diagnostic functions
      • Proportional load current sense
      • Current sense precision for wide range currents
      • Off-state open-load detection
      • Output short to VCC detection
      • Overload and short to ground latch-off
      • Thermal shutdown latch-off
      • Very low current sense leakage
    • Protection
      • Undervoltage shutdown
      • Overvoltage clamp
      • Load current limitation
      • Self limiting of fast thermal transients
      • Protection against loss of ground and loss of VCC
      • Thermal shutdown
      • Reverse battery protected with self switch of the PowerMOS
      • Electrostatic discharge protection

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EV-VND5T100AJ
Active
Not compliant - - -

EV-VND5T100AJ

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EV-VND5T100AJ

Distributor availability of EV-VND5T100AJ

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EV-VND5T100AJ Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EV-VND5T100AJ

Supplier:

-

Core Product:

VND5T100AJTR-E

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors