EV-VND7004AY
Active
Design Win
VND7004AY Evaluation Board

Download databrief

Product overview

Description

This board provides you an easy way to connect STMicroelectronics®VIPower®M0-7 technology into your existing system.

  • All features

    • Simple single IC application board dedicated for VND7004AY
    • Provides electrical connectivity and thermal heat-sinking for easy prototyping
    • General device features
      • Double channel smart high-side driver with MultiSense analog feedback
      • Very low standby current
      • Compatible with 3 V and 5 V CMOS outputs
    • Diagnostic functions
      • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
      • Overload and short to ground (power limitation) indication
      • Thermal shutdown indication
      • OFF-state open-load detection
      • Output short to VCC detection
      • Sense enable/ disable
    • Protections
      • Undervoltage shutdown
      • Overvoltage clamp
      • Load current limitation
      • Self limiting of fast thermal transients
      • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
      • Loss of ground and loss of VCC
      • Reverse battery through self turn-on
      • Electrostatic discharge protection

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EV-VND7004AY
Active
Not compliant - - -

EV-VND7004AY

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EV-VND7004AY

Distributor availability of EV-VND7004AY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EV-VND7004AY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EV-VND7004AY

Supplier:

ST

Core Product:

VND7004AYTR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors