Product overview
Description
The EV-VNF1248F evaluation board simplifies the integration of a high-side switch controller with intelligent fuse protection into your prototype circuitry (MAX current allowed 32 A, limitation due to connector used). This pre-assembled board includes the VNF1248F, and the essential electrical components as recommended in the device datasheet. This setup allows for direct connections to the load, power supply, and microcontroller, eliminating the need for additional external component design and connections.
When used with the EV-SPC582B board flashed with the STSW-EV-VNF1248F, it forms a comprehensive evaluation tool for assessing the performance of EV-VNF1248F high-side switch.
-
All features
- Designed for automotive applications
- General:
- High side switch Control IC with eFuse protection for automotive 12 V, 24 V and 48 V applications
- SPI slave interface for host control
- 32-bit ST-SPI interface compatible with 3.3 V and 5 V CMOS level
- 2-stage charge pump
- Gate drive for an external MOSFET in high-side configuration
- High precision uni-directional digital current sense via SPI through an external high side shunt resistor
- Input for an NTC resistor to monitor the external MOSFET temperature
- Very low standby current
- Emergency stop and limp-home pins for advanced safety features
- Device configuration lock out by a dedicated digital input pin
- Integrated ADC for TJ, VNTC, VOUT, VDS and VSENSE conversion
- CCM: capacitive charging mode
- Few times programmable non-volatile memory (FTP NVM) embedded for customer sector program/erase/read
- Protections
- Direct input for hardware control of external MOSFET gate pin
- Battery undervoltage shut-down
- External MOSFET desaturation shutdown configurable via SPI
- Hard short circuit latch-off configurable via SPI
- Current vs time latch-off configurable via SPI (fuse-emulation)
- Device overtemperature shutdown
- External MOSFET overtemperature shutdown
- Reverse battery with external component loss of GND
- Intelligent high current fuse replacement for automotive applications
- Especially intended for automotive power distribution applications
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|
| EV-VNF1248F | Active Product is in volume production. | Not compliant | - | - | - | |
EV-VNF1248F
Package:
Not compliantMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EV-VNF1248F | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EV-VNF1248F Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors