Product overview
Description
The EV-VNF9D1M5Q board provides an easy way to connect an ST VIPower technology device into an existing system.
-
All features
- AEC-Q100 qualified
- General
- 24-bit ST-SPI for full diagnostic and digital current sense feedback
- Integrated 10-bit ADC for digital current sense
- Integrated 10-bit ADC for STi²Fuse digital current sense
- Advanced limp-home functions for robust fail-safe system
- Very low standby current for parking mode functionality
- Control through direct inputs and/or SPI
- Emergency stop and limp-home pins for advanced safety features
- Capacitive loads charging mode
- PQFN 7x8.5 package with wettable flanks
- Compliant with European directive 2002/95/EC
- Diagnostic functions
- Digital proportional load current sense
- Diagnostic of overload and short to GND, harness protection
- VCC and output voltage digital feedback
- Case temperature monitoring
- Overtemperature shutdown, undervoltage, and overvoltage prewarning
- Protection
- Full programmable wire harness protection (STi²Fuse)
- Load peak current latch-off
- Overtemperature shutdown (latch-off)
- Overvoltage clamp
- Load dump protected
- Protection against loss of ground
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|
| EV-VNF9D1M5Q | Active Product is in volume production. | Not compliant | - | - | - | |
EV-VNF9D1M5Q
Package:
Not compliantMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EV-VNF9D1M5Q | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EV-VNF9D1M5Q Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors