EV-VNF9D3Q
Active
Design Win
EV-VNF9D3Q Evaluation board

Download databrief

Product overview

Description

The EV-VNF9D3Q board provides an easy way to connect an ST VIPower technology device into an existing system.

  • All features

    • AEC-Q100 qualified
    • General
      • 24-bit ST-SPI for full diagnostic and digital current sense feedback
      • Integrated 10-bit ADC for digital current sense
      • Integrated 10-bit ADC for STi²Fuse digital current sense
      • Advanced limp-home functions for robust fail-safe system
      • Very low standby current for parking mode functionality
      • Control through direct inputs and/or SPI
      • Emergency stop and limp-home pins for advanced safety features
      • Capacitive loads charging mode
      • PQFN 7x8.5 package with wettable flanks
      • Compliant with European directive 2002/95/EC
    • Diagnostic functions
      • Digital proportional load current sense
      • Diagnostic of overload and short to GND, harness protection
      • VCC and output voltage digital feedback
      • Case temperature monitoring
      • Overtemperature shutdown, undervoltage, and overvoltage prewarning
    • Protection
      • Full programmable wire harness protection (STi²Fuse)
      • Load peak current latch-off
      • Overtemperature shutdown (latch-off)
      • Overvoltage clamp
      • Load dumps protected
      • Protection against loss of ground

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EV-VNF9D3Q
Active
Not compliant - - -

EV-VNF9D3Q

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EV-VNF9D3Q

Distributor availability of EV-VNF9D3Q

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EV-VNF9D3Q Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EV-VNF9D3Q

Supplier:

-

Core Product:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors