EVAL-FDA903D
Active
Design Win
EVAL-FDA903D evaluation board for FDA903D

Download databrief

Product overview

Description

EVAL-FDA803D and EVAL-FDA903D are evaluation boards for automotive digital class-D power amplifiers FDA803D and FDA903D in PowerSSO-36 slug-down package.

  • All features

    • Digital input, class-D output
    • Single audio channels
    • I2S bus with I2S and TDM compatibility
    • I2C bus
    • Full diagnostic
    • Compatible with FDA803D and FDA903D (PowerSSO-36 slug-down package)
    • Operating supply voltage from 3.3 V to 18 V (battery compatible)

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVAL-FDA903D-SA
Active
Not compliant - - -

EVAL-FDA903D-SA

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVAL-FDA903D-SA

Distributor availability of EVAL-FDA903D-SA

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVAL-FDA903D-SA Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVAL-FDA903D-SA

Supplier:

ST

Core Product:

FDA903D

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors