Product overview
Description
EVAL-L5963 and EVAL-L5963Q are two evaluation boards supporting the multichannel voltage regulator L5963 in PowerSSO-36 slug down and VQFPN-48 packages respectively. The boards offer the flexibility to independently supply the various regulators and to work at a frequency up to 2 MHz.
-
All features
- DC-DC1 working at 1.2 V, 2 MHz
- DC-DC2 working at 5 V, 250 kHz
- Input connector to sync a different working frequency up to 2MHz
- Oscillator on board to change working frequency up to 2MHz
- DC-DC1 and DC-DC2 working up to 3A
- LDO working at 3.3 V, 250 mA
- Possibility to change output voltages
- Jumpers to enable or disable DC-DC
- Jumpers to enable or disable LDO
- Pins to independently supply DC-DC1 and DC-DC2 together with LDO
- Output connectors to check output voltages
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|
| EVAL-L5963Q | Active Product is in volume production. | Not compliant | - | - | - | |
EVAL-L5963Q
Package:
Not compliantMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EVAL-L5963Q | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVAL-L5963Q Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors