EVAL6474H-DISC
Obsolete
Design Win
L6474 Discovery: development tool to explore L6474 motor driver

Download databrief

Product overview

Description

The L6474 Discovery is a low cost development tool to explore the L6474 motor driver.

An ideal starter kit for both beginners and experienced users, it is autonomous and can be used with a software interface, or it can be used with custom firmware thanks to the embedded microcontroller. Through the available GUI the user can easily set the full configuration of application parameters. The “Plug and Play” tool offers high motor control flexibility thanks to the wide operating voltage range from 8 V to 45 V and the current capability up to 3 Ar.m.s. It is equipped with LED indicators for a specific ready, busy, error warning.

  • All features

    • Voltage range from 8 V to 45 V
    • Phase current up to 3 Ar.m.s
    • Footprint for external resonator or crystal
    • Switch motor input control
    • Keys start/left - stop/right - reset
    • Ready, busy, error LED indicators
    • Spare LED indicators for specific design
    • Current control with adaptive decay
    • Compatible with SPIN family evaluation tool
    • Up to 1/16 microstepping
    • Autonomous board due to embedded firmware