EVALKITST8500-1
Active
Design Win
ST8500 Programmable power line communication modem System on Chip evaluation kit

Download databrief

Product overview

Description

Based on the ST8500 power line communication System on Chip, the EVALKITST8500-1 evaluation kit embeds all the functions required for a turnkey power line communication network.

Depending on the PLC protocol targeted, different firmware releases should be loaded on the host Flash memory. Please check software release availability with your local STMicroelectronics sales office.

Intuitive graphical user interface (GUI) for the Windows® environment allows the user to upgrade the firmware release, configure and control the evaluation kit.

  • All features

    • Power line communication evaluation kit based on ST8500 and STLD1 devices
    • Complete power line communication (PLC) reference design, suitable to evaluate several narrow-band PLC protocols (G3, PRIME, etc.) in the frequency range up to 500 kHz
    • Modular board architecture
      • ST8500 full performance PLC module including the companion STLD1 line driver
      • STM32 microcontroller mother board for system management, application host controller and interface to PC
      • STEVAL-ISA175V1, wide-range input voltage, 9.4 W power supply board based on VIPER26HD
    • Optional 12 - 15 V DC input available for laboratory tests without AC mains connection

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVALKITST8500-1
Active
CARD Industrial Ecopack1 - - -

EVALKITST8500-1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVALKITST8500-1

Distributor availability of EVALKITST8500-1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVALKITST8500-1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVALKITST8500-1

Supplier:

ST

Core Product:

ST8500

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors