EVALSP1340CPU
Obsolete
Design Win
SPEAr1340 CPU evaluation board

Download databrief

Product overview

Description

The evaluation board revision 2.2 is used to enable quick evaluation and debugging of software for the SPEAr1340 embedded MPU. It acts as a learning tool for rapid familiarity with the features of the SPEAr1340, as well as providing a reference design to use as a starting point for the development of a final application board.

The EVALSP1340CPU board is equipped with interfaces to the high-speed peripherals embedded in SPEAr1340 device.

  • All features

    • SPEAr1340 embedded MPU
    • 4 DDR3 chips (32-bit) 1 GB
    • Serial NOR Flash, 8 MB
    • 8-bit NAND Flash, 2 Gb
    • 16-bit NAND Flash expansion connector
    • Audio stereo jack and microphone
    • Two USB 2.0 high speed host ports
    • One OTG 2.0 high speed port (Micro USB-AB)
    • One 10/100/1000 Ethernet port
    • One PCIe X1 Root Complex connector
    • One SATA connector
    • One SDIO connector
    • One UART serial port (up to 115 Kbaud)
    • LCD connectors (LVDS bus - TFT panel)
    • Camera module
    • MEMS (accelerometer & magnetometer)
    • Debug port (CPU JTAG connector)
    • 10" LCD kit - order code EVALSP1340LCD (optional)
    • CLCD Video HDMI transmitter plugboard - order code EVALSP1340HDM (optional)