Product overview
Description
The EVL-L98GD8 is an evaluation board designed to evaluate L98GD8, a 48 V rated smart power device designed by STMicroelectronics in advanced BCD technology.
L98GD8 is a flexible high-side/low-side configurable pre-driver which is able to drive both NMOS and PMOS. It is possible to configure the device as an independent 8 high-side and low-side pre-driver or as 2 H-Bridge pre-driver or 2 pick and hold pre-driver by using SPI configuration and jumper on the board.
All channels are protected against short circuit, over current and over-temperature conditions.
The board can be connected to the SPC56M-DIS, the Discovery+ board developed for the SPC563M64L5.
-
All features
- Voltage min/max: 3.8 V to 48 V.
- 8-channel configurable MOSFET pre-driver:
- High-side (N-channel and P-channel MOS)
- Low-side (N-channel MOS)
- H-bridge (up to 2 H-bridge)
- Peak & Hold (2 loads)
- Device registers setting and the full diagnostic are available through SPI.
- Access to all relevant pins by test points.
- Input signal connector compatible with the SPC56M-DIS (SPC563M64L5 Discovery+ evaluation board).
- Possibility of connecting a generic microcontroller board by using a simple adapter.
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|
| EVL-L98GD8 | Active Product is in volume production. | Not compliant | - | - | - | |
EVL-L98GD8
Package:
Not compliantMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EVL-L98GD8 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVL-L98GD8 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors