EVL-L98GD8E
Active
Design Win
L98GD8E Evaluation board

Download databrief Order Direct

Product overview

Description

The EVL-L98GD8E is an evaluation board designed to evaluate L98GD8E, a 48 V rated smart power device designed by STMicroelectronics in advanced BCD technology.

L98GD8E is a flexible high-side/low-side configurable predriver which is able to drive both NMOS and PMOS. It is possible to configure the device as an independent 8 high-side and low-side predriver or as 2 H-Bridge predriver or 2 pick and hold predriver by using SPI configuration and jumper on the board.

All channels are protected against short circuit, over current and overtemperature conditions.

The board can be connected to the SPC56M-DIS, the Discovery+ board developed for the SPC563M64L5.

  • All features

    • Voltage min/max: 3.8 V to 60 V.
    • 8-channel configurable MOSFET predriver:
      • High-side (N-channel and P-channel MOS)
      • Low-side (N-channel MOS)
      • H-bridge (up to 2 H-bridge)
      • Peak & Hold (2 loads)
    • Device registers setting and the full diagnostic are available through SPI.
    • Access to all relevant pins by test points.
    • Input signal connector compatible with the SPC56M-DIS (SPC563M64L5 Discovery+ evaluation board).
    • Possibility of connecting a generic microcontroller board by using a simple adapter.

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVL-L98GD8E
Active
Not compliant - - -

EVL-L98GD8E

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVL-L98GD8E

Distributor availability of EVL-L98GD8E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVL-L98GD8E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVL-L98GD8E

Supplier:

ST

Core Product:

L98GD8E

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors