Product overview
Description
The IC board integrates the L9962 BMS device, a complete battery pack monitoring, balancing, and protection system for Li-Ion and Li-Polymer cells in 4-10 series configurations. The L9962 evaluation kit consists of an expansion board containing the L9962 IC for battery pack monitoring solutions, along with an emulation board and the NUCLEO-G071RB STM32 Nucleo-64 development board. The expansion board is specifically designed to stack on the NUCLEO-G071RB development board using ST morpho connectors. Equipped with a high-precision ADC, the device continuously measures individual cell voltages, total stack voltage, and temperature via an external NTC sensor. These voltage measurements are performed cyclically with a configurable timing loop. Current sensing is handled by a highly accurate current sense amplifier (CSA), which operates continuously and supports Coulomb counting for precise tracking of battery charge and discharge. Cell balancing functionality is included, allowing a maximum balancing current of 70 mA
-
All features
- 2 μA SHIPMENT - DEEP_SLEEP mode current and 2.5 μA standby consumption (with VREG LDO active)
- Integrated 3.3 V VREG LDO for supplying MCU and LEDs
- Measures cell voltage (4 to 10 cells), with over/undervoltage detection as well as balance undervoltage protection
- 12-bit voltage measurement with maximum error of ±7.5 mV in the [1.5 – 4.5] V range, for -40°C < TJ < 105°C
- Measures stack voltage, with over/under voltage detection and plausibility check vs. sum of cells
- Measures pack temperature via NTC, with over/under temperature detection
- Ratiometric temperature measurement with ±0.8% max. gain error in the [0.2 – VREG] V range, for -40°C < TJ < 105°C
- Measures battery current, with Coulomb counting, overcurrent (both directions) and short-circuit in discharge protection.
- 16-bit signed current measurement with a maximum error of 0.25%, for -40°C < TJ < 120°C after customer end of line calibration with a single point
- I2C peripheral for device programming and data transfers over the I2C bus
- Cell balancing supporting up to 70 mA per cell
- Dual configurable HS/LS predriver for pack relay management
- Pack fuse management
- Embedded NVM for configuration parameters storage with lock functionality
- High hot-plug robustness
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 7Z | 1.0 | 24 Jul 2026 | 24 Jul 2026 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 24 Jul 2026 | 24 Jul 2026 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 24 Jul 2026 | 24 Jul 2026 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| EVL9962 | Active Product is in volume production. | CARD | Industrial | Not compliant | - | - | - | |
EVL9962
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EVL9962 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
EVL9962 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors