Product overview
Description
The EVL9965P-N is a evaluation board designed to provide the user with a platform for evaluating the L9965P device in QFN package.
The EVL9965P-N evaluation board can also operate with L9965C companion chip. This platform enables evaluation of L9965P in typical application scenarios.
A boost converter is mounted and allows the user select the voltage on the power stage that charges the energy reserve capacitors. The evaluaton board can simulate a pyro fuse deployment by using a mounted dummy load or a real pyro fuse device through the dedicated connector.
VIO can be supplied internally by the mounted LDO regulator or externally by the MCU.
-
All features
- Access all main pins through test points
- Onboard load resistor connection through jumper
- Possibility to interface evaluation board with MCU board(SPC582B-DIS)
- Possibility to interface evaluation board with the L9965Cevaluation board
- Possibility to communicate with BUS CAN
- L9965 evaluation board environment with a dedicatedGUI
- LEDs to report:
- Main supply source (blue LED)
- VIO source (yellow LED)
- Fault status (red LED, green LED)
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 10 Jun 2026 | 10 Jun 2026 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 10 Jun 2026 | 10 Jun 2026 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|
| EVL9965P-N | Active Product is in volume production. | Not compliant | - | - | - | |
EVL9965P-N
Package:
Not compliantMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EVL9965P-N | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVL9965P-N Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors