Product overview
Description
The evaluation board integrates the L99BM218 BMS device, a complete battery pack monitoring, balancing, and protection system for Li-Ion and Li- Polymer cells. The EVL99BM218 evaluation kit consists of an expansion board containing the L99BM218 IC for battery pack monitoring solutions, along with a load board. Equipped with a high-precision ADC, the device continuously measures individual cell voltages, total stack voltage, and temperature via external NTC sensor. These voltage measurements are performed cyclically with a configurable timing loop.
A dedicated graphical user interface (GUI) is available for configuration, monitoring, and evaluation with dedicated firmware. Together, these tools enable simple and fast evaluation of the battery management system solution for use with the EVL99BM2T transceiver board and MCU board (Nucleo-L476RG).
-
All features
- BMS controller board supporting up to 18 cells inseries
- Number of configurable cells using jumper SMD:
- Compatible load board to simulate 18 series-connected cells
- 10 configurable GPIOs, usable as:
- Inputs for NTC temperature sensors
- Digital lines to interface external SPI
- I²C memories/peripherals
- Enables safe bench evaluation and validation of BMS functions without a real battery pack
- Fully synchronized high-accuracy measurements on cell voltage, busbar and stack voltage withdedicated ADC
- SPI target for direct MCU interface
- A dedicated GUI is available for configuration, monitoring, and evaluation with dedicatedfirmware
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 10 Jun 2026 | 10 Jun 2026 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 10 Jun 2026 | 10 Jun 2026 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|
| EVL99BM218 | Active Product is in volume production. | Not compliant | - | - | - | |
EVL99BM218
Package:
Not compliantMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EVL99BM218 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVL99BM218 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors