Product overview
Description
The evaluation board integrates the L99BM2C for current, charge, and isolation monitoring for high-voltage battery packs. The device is a companion chip for the L99BM2x battery management device and can be inserted as an addressable element in the same isolated daisy chain (VIF). The L99BM2C monitors instantaneous pack current by means of an external shunt resistor and provides current measurements synchronized with battery cell voltage when used in conjunction with the L99BM2x battery management device.
A dedicated graphical user interface (GUI) is available for configuration, monitoring, and evaluation with dedicated firmware. Together, these tools enable simple and fast evaluation of the battery management system solution for use with the MCU board (Nucleo-L476RG).
-
All features
- Dual current sensing for precise and fully redundantcurrent measurement
- Interface support to isolated communication protocol forL99BM2C chipset
- Optional SPI direct interface to MCU board
- 11 analog input sensing channels (AINx) available to the user
- 10 gate pre-driver outputs available for user-defined power stage control
- Connectivity with EVL99BM2P board for direct configuration and control of pyro driver companion chip
- A dedicated GUI is available for configuration, monitoring, and evaluation with dedicatedfirmware
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 10 Jun 2026 | 10 Jun 2026 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|
| EVL99BM2C-L | Active Product is in volume production. | Not compliant | - | - | - | |
EVL99BM2C-L
Package:
Not compliantMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EVL99BM2C-L | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVL99BM2C-L Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors