EVL99BM2P-FN
Preview
Design Win
L99BM2P Pyro Driver Evaluation Board

Download databrief

Product overview

Description

The EVL99BM2P-FN is a evaluation board designed to provide the user with a platform for evaluating the L9965P device in QFN package.

The EVL99BM2P-FN promotion board can also operate with L99BM2C companion chip. This platform enables evaluation of L9965P in typical industrial application scenarios.

A boost converter is mounted and allows the user select the voltage on the power stage that charges the energy reserve capacitors. The board can simulate a pyro fuse deployment by using a mounted dummy load or a real pyro fuse device through the dedicated connector.

VIO can be supplied internally by the mounted LDO regulator or externally by the MCU.

  • All features

    • Access all main pins through test points
    • Onboard load resistor connection through jumper
    • Possibility to interface board with MCU board(NUCLEO-L476RG)
    • Possibility to interface board with the L99BM2C evaluation board
    • Possibility to communicate with BUS CAN
    • L99BM2x promotion environment with a dedicated GUI
    • LEDs to report:
      • Main supply source (blue LED)
      • VIO source (yellow LED)
      • Fault status (red LED, green LED)

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVL99BM2P-FN
Preview
Not compliant - - -

EVL99BM2P-FN

Package:

Not compliant

Material Declaration**:

Marketing Status

Preview

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVL99BM2P-FN

Distributor availability of EVL99BM2P-FN

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVL99BM2P-FN Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVL99BM2P-FN

Supplier:

ST

Core Product:

L98GD8

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors