EVLDRIVE181
Active
Design Win
Brushed DC motor driver expansion board based on STDRIVE181

Download databrief Order Direct

Product overview

Description

The EVLDRIVE181 brushed DC motor driver expansion board is based on the STDRIVE181.

It provides an affordable and easy-to-use solution for the implementation of brushed DC motor driving applications. The EVLDRIVE181 can drive up to six motors. The ADC integrated in the STDRIVE181 allows the sensing of the current with a selectable amplification gain. The EVLDRIVE181 is compatible with the Arduino® UNO R3 connector and most STM32 Nucleo boards.

  • All features

    • Voltage range from 6 V to 28 V
    • Phase current up to 8 ARMS for each motor
    • Adaptive MOSFET gate control
    • Low consumption mode
    • Serial peripheral interface (SPI), 24 bits
    • Embedded ADC for current sensing
    • Full protection set includes:
      • VDS monitoring
      • Overvoltage and undervoltage lockout
      • Overtemperature warning and shutdown
      • Timeout watchdog
    • Compatible with Arduino® UNO R3 connector and STM32 Nucleo boards

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVLDRIVE181
Active
CARD Industrial Ecopack1 - - -

EVLDRIVE181

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVLDRIVE181

Distributor availability of EVLDRIVE181

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVLDRIVE181 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVLDRIVE181

Supplier:

ST

Core Product:

STDRIVE181; STL36DN6F7

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors