EVLSPIN9P21
Active
Design Win
Demonstration board for STSPIN9P2 full-bridge system-in-package

Download databrief

Product overview

Description

The EVLSPIN9P2 demonstration board is a full-bridge power board, which allows the evaluation of all the STSPIN9P2 features.

The board is designed to support a single shunt current sensing topology.

The board can be stacked with an X-Nucleo MCU control board through Arduino® connectors or driven directly by external pins.

The STSPIN family is growing with the introduction of the STSPIN9P series. The STSPIN9P2 is a high-density power driver integrating gate drivers and four N-channel power MOSFETs in full-bridge configuration.

The device has dedicated input pins for each output and one or two enable pins. The logic inputs are CMOS/TTL compatible down to 3.3 V for easy interfacing with control devices.

  • All features

    • Power system-in-package integrating gate driver and high-current power MOSFETs:
      • RDS(ON) = 27 mΩ
    • Up to 75 V and 6 Arms output current
    • Programmable output slew rate
    • Two input modes (ENx/INx or PWM/PH)
    • Single shunt current sensing topology
    • Integrated current limiter with adjustable reference
    • Uncommitted comparator output (for specific part numbers) for external trigger (cycle-by-cycle current regulation)
    • Input connector for 3 external sensors (e.g. Hall-effect based sensors)
    • Open-load detection
    • Thermal shutdown, UVLO, and overcurrent protection
    • Standby mode
    • X-Nucleo form factor with Arduino® connectors
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVLSPIN9P21
Active
CARD Industrial Ecopack1 - - -

EVLSPIN9P21

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVLSPIN9P21

Distributor availability of EVLSPIN9P21

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVLSPIN9P21 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVLSPIN9P21

Supplier:

ST

Core Product:

STSPIN9P21

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors