SR6PX-EVBC4000P
Active
Design Win
Evaluation board for Stellar P-Family devices with the BGA292 package

Download databrief Order Direct

Product overview

Description

The SR6PX-EVBC4000P is the evaluation board of the Stellar P series automotive MCU in BGA 292 package enabling the access to all the functionalities of the product.

Being based on socket, it can be the best solution to start prototyping any automotive application.

The board provides automotive Ethernet interface, FlexRay channels, FDCAN channels, CAN XL, LINFlexD, UART, I2C and SPI standard communication interface, as well as LEDs, buttons and potentiometers for user controls.

ST’s StellarStudio, an Eclipse-based integrated development environment, provides a comprehensive framework to design, build, and deploy embedded applications. StellarStudio is available for free download from www.st.com and includes multiple free application examples ready to use on the SR6PX-EVBC4000P board.

  • All features

    • Socket based evaluation board for Stellar P series automotive MCU in BGA 292 package
    • Selectable clock source:
      • 40 MHz crystal main oscillator
      • 8 MHz oscillator
      • Clock input through SMA connector
    • Debug interfaces:
      • MIPI10 connector for JTAG main DAP interface
      • ARM® JTAG 20 connector for main DAP interface
      • MIPI10 connector for secondary DAP interface
      • Mictor40 connector for AURORA trace interface
    • Two 2x6-pin header connectors for SIPI interface
    • All MCU signals readily accessible at a port-ordered group of 0.1” pitch headers
    • USB to UART: 2xUART channels (USB Mini-B)
    • 4x CAN-FD interfaces: 2 channels with 1xDB9 + 2 channels with a 2x4 header connector
    • 2x CAN XL interfaces: 2 channels with 2xDB9 connectors
    • 4x LINFlexD interfaces with a 2x4 header connector
    • 2x FlexRay interfaces: 1xDB9 connector
    • Ethernet port:
      • 1xRGMII 1Gb/s with RJ45 connector
    • I²C interfaces: 2 channels
    • User section: 3 push buttons; 8 LEDs; 2 potentiometers
    • Extension module port (option)
      • 1x external module connector (DSPI, I²C, UART, GPIO, ANx)
      • 1x LCD display port
    • 12 V external power supply

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SR6PX-EVBC4000P
Active
Ecopack1 - -

SR6PX-EVBC4000P

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
SR6PX-EVBC4000P

Distributor availability of SR6PX-EVBC4000P

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SR6PX-EVBC4000P Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SR6PX-EVBC4000P

Supplier:

-

Specific features:

-

WEEE Compliant:

-

Core Product:

SR6P3C4

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors