ST25-TAG-BAG-A
Obsolete
Design Win
Bag for the ST25TA series NFC tags

Download databrief

This product is

Obsolete
. 

We recommend you that replacement part: 

ST25-TAG-BAG-AB

Product overview

Description

The ST25-TAG-BAG-A is a ready-to-use tag set.

The ST25-TAG-BAG-A contains six different items based on ST25TA02K and ST25TA64K, two NFC Forum Type 4 Tag ICs with, respectively, 2- and 64-Kbit EEPROM (more info on www.st.com). These ICs are combined with antennas of different size and material, to address different applications.

The ST25-TAG-BAG-A is intended for evaluation of the ST25TA series NFC tags, belonging to the ST25T product family, offering a wide range of NFC/RFID tags with memory size ranging from 512 to 64 Kbits, and including both short (ISO/IEC 14443 Type A and B) and long range (ISO/IEC 15693) products.

  • All features

    • ST25TA02K with a wet inlay 10*17 mm2 copper antenna
    • ST25TA02K with a wet inlay aluminum antenna
    • ST25TA02K with round- and square-stickers aluminum antennas
    • ST25TA64K with a PET card
    • ST25TA64K with a water-proof tag