STDES-8CHDOUTPT
Active
Design Win
8-channel digital output L6364 IO-Link hub

Download databrief

Product overview

Description

The STDES-8CHDOUTPT reference design embeds the L6364Q the IO-Link device transceiver, the low power STM32G071RBT6 main controller, and the ISO8200AQ isolated device for industrial loads driving.

The STDES-8CHDOUTPT is a turnkey solution ready for industrialization.

The ISO8200AQ lets you drive up to eight industrial loads simultaneously, at a current rating of 0.7 A per channel and an embedded 4 kV isolation.

A dedicated SWD 5-pin connector allows programming the microcontroller.

To communicate with an IO-Link master board, this STDES-8CHDOUTPT reference design requires a PC with an appropriated control GUI software. The IODD file for the STDES-8CHDOUTPT is available.

The STDES-8CHDOUTPT is a fully assembled kit developed for performance evaluation only, not available for sale.

  • All features

    • Input DC voltage: 19-32 VDC (IO-Link VBus)
    • IO-Link to 8-channel digital output
    • Digital output current limit: 0.7 A/ch
    • Full isolation protection between IO-Link and digital output
    • 4-pin M12 standard IO-Link connector
    • 5-pin M12 standard digital output connector

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STDES-8CHDOUTPT
Active
- Industrial - Yes - -

STDES-8CHDOUTPT

Package:

-

Material Declaration**:

Marketing Status

Active

Package

-

Grade

Industrial

RoHS Compliance Grade

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STDES-8CHDOUTPT

Distributor availability of STDES-8CHDOUTPT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDES-8CHDOUTPT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDES-8CHDOUTPT

Supplier:

ST

Core Product:

L6364Q, ISO8200AQ, STM32G071RBT6, SM15T27AY

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors