Product overview
Description
The STDES-DABBIDIR provides a complete solution for a bidirectional DC-DC power converter.
A dual active bridge topology based on ACEPACK 2 SiC power modules is proposed.
The STM32G474RE MCU, enabling digital-intensive power control and optimized for mixed-signal applications, is used.
Thanks to the latest generation SiC power module and high-frequency operation (100 kHz), high performance and design optimization are reached.
Soft switching DAB behavior is managed by adaptive modulation techniques, according to the load/voltage variation.
Bidirectional mode operation supports V2G and V2L implementations as well as UPS and battery energy storage applications.
-
All features
- Dual active bridge DC-DC power converter
- Nominal DC input voltage: 800 V
- Nominal DC output voltage: 400 V
- Nominal power: 25 kW
- Switching frequency: 100 kHz
- Peak efficiency: 98.4%
- Key features
- ACEPACK 2 SiC power modules to optimize integration and thermal dissipation
- Bidirectional digital power control
- Extended soft switching mode, enabled by sophisticated modulation techniques
- Passive elements weight e size reduction thanks to high frequency SiC MOSFETs operation
- STGAP2SICS galvanic isolated gate driver for SiC
- STM32G474RE MCU for full digital solution
- Inrush current control and soft startup
- Reference design modular architecture
- Main power board
- Driving boards (1xHV side 2xLV side)
- Control board based on STM32G474RE
- Dual active bridge DC-DC power converter
You might also like...
All resources
| Resource title | Version | Latest update |
|---|
MCSDK Board Description (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 20 Dec 2022 | 20 Dec 2022 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 2.0 | 13 Dec 2023 | 13 Dec 2023 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 2.0 | 13 Dec 2023 | 13 Dec 2023 |
CAD Design Files (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 23.1 | 05 Dec 2024 | 05 Dec 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STDES-DABBIDIR | Active | - | Industrial | - | Yes | - | - | |
STDES-DABBIDIR
Package:
-Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STDES-DABBIDIR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STDES-DABBIDIR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors