Product overview
Description
The STDES-ISV002V1 is a design example for a solar panel harvesting system based on SPV1050 and featuring as an add-on for the Astra platform STEVAL-ASTRA1B.
Although the STDES-ISV002V1 can work as a standalone battery charging system, its mechanical dimension and screwing holes have been designed to fit with the STEVAL-ASTRA1B application board and case.
When the two boards are connected by the 34-pins connector (J6) the STDES-ISV002V1 purposes longer autonomy of the STEVAL-ASTRA1B recharging the on-board battery by harvested energy from an external PV panel.
Apart enabling all the features offered by the SPV1050 (ultra-low power energy harvester and battery charger), the STDES-ISV002V1 offers a smart light irradiation sensing circuit and a wide set of drop jumpers allowing the user to set different configurations for easier fine-tuning of the application.
As an example, for the board supply rail (VDD), the user can select between five supply sources (VSTORE, VLOD1, VLOD2 generated by the SPV1050; VREG1, VREG2 from the J6) by the proper setting of JP10, JP11, JP12, JP13.
Similarly, JP14, JP15, JP16, JP17, JP18, and JP19 can be set for the selection of the desired voltage supplied by the STDES-ISV002V1.
The input resistor setting (R1, R2, R3) of the STDES-ISV002V1 is optimized for the use with the PV panel AM-5412CAR. However, the same resistor setting can be maintained if different PV panels with the same VOC and VMP characteristic is used, instead.
For PV panels with different electrical characteristics, the instruction for the proper selection of the input resistors can be find in the SPV1050 datasheet.
The output resistor setting (R4, R5, and R6) is optimized for batteries with EOC set to 4.2 V and UVP set to 2.2 V. For different application requirements, please refer to the design rules in the SPV1050 datasheet.
-
All features
- Solar energy harvesting by SPV1050 (boost configuration)
- Cold start minimum input voltage/current 0.55 V / 30 uA
- 2.6 to 5.3 V trimmable output overvoltage level (± 1% accuracy)
- 2.2 to 3.6 V trimmable output undervoltage level (± 1% accuracy)
- Two fully independent LDOs (1.8 and 3.3 V output) with enable/disable pins
- PV voltage measurement circuit build around TSU102 operational amplifier
- Selectable outdoor and indoor PV voltage measurement range
- 34 pins expansion connector compatible with STEVAL-ASTRA1B
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Product Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 17 Oct 2023 | 17 Oct 2023 |
Technical Notes & Articles (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 14 Dec 2023 | 14 Dec 2023 |
Evaluation Board Terms of Use (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 15 Jan 2025 | 15 Jan 2025 |
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 17 Jan 2024 | 17 Jan 2024 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 19 Oct 2023 | 19 Oct 2023 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 19 Oct 2023 | 19 Oct 2023 |
CAD Design Files (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 19 Oct 2023 | 19 Oct 2023 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STDES-ISV002V1 | Active Product is in volume production. | - | Industrial | - | Yes | - | - | |
STDES-ISV002V1
Package:
-Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STDES-ISV002V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STDES-ISV002V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors