STDES-LEG001V1
Active
Design Win
Half Bridge dual SCR control board

Download databrief

Product overview

Description

The STDES-LEG001V1 is a ready to use reference design that features a half bridge made of 2 x 1200 V thyristor. The reference design allows to evaluate SCR ranging from 50 A to 130 A package in high creepage TO-247 package in industrial AC applications.

The reference design includes a driving circuit featuring a single pulse transformer to drive the low and high side SCR.

The key product TN8050H-12WL is an industrial qualified 80 A, 1200 V thyristor assembled in high creepage TO247package. Lower (50 A) and higher current ratings (130 A) can also be mounted on that board.

It offers higher specified noise immunity of 2000 V/µs and overvoltage robustness VDSM up to 1400 V. It also has optimized thermal management.

  • All features

    • Two 1200 V SCRs connected in Half bridge
    • High creepage and clearance to allow operation up to 840 VRMS
    • Insulated gate driver included
    • Ready to test controlled half bridge or AC Switch
    • Direct connection to STM32 interface

Quality and Reliability

Part Number General Description ECCN (EU) ECCN (US) Package Packing Type RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STDES-LEG001V1
Half Bridge dual SCR control board
- - TO247 HIGH CREEPAGE - - - -

STDES-LEG001V1

Package:

-

Material Declaration**:

General Description

Half Bridge dual SCR control board

ECCN (EU)

-

ECCN (US)

-

Package

TO247 HIGH CREEPAGE

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
General Description
Buy On Line
STDES-LEG001V1

Distributor availability of STDES-LEG001V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDES-LEG001V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDES-LEG001V1

General Description:

Half Bridge dual SCR control board

Buy On Line:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors