STDES-LVHP01
Active
Design Win
Three phases Motor power board for multiple sensor-less modes. Voltage range from 18V up to 48V, max output current per phase 50A RMS

Download databrief

Product overview

Description

The main objective of the low-voltage high-current inverter motor control board reference design is to recommend a layout and associated BOM for dedicated applications (this board is not for sale).

The STDES-LVHP01 low-voltage high-current inverter motor control board, coupled with the B-G473E-ZEST1S ZeST Discovery board, can be used to drive a three-phase motor.

The board offers several sensorless strategies:

  • Field-oriented control (FOC) with a three-shunt configuration
  • FOC with a single-shunt configuration
  • Six-step algorithm
  • All features

    • Includes ST state-of-the-art patented technology
    • Reference design
      • Low-voltage high-current inverter motor control board
    • Main features
      • Input voltage (battery) from 18 V up to 48 V
      • Output current per phase up to 50 A rms continuous
      • PWM frequency from 10 kHz up to 70 kHz
      • Hardware dead time set at 250 ns
      • Hardware overcurrent protection fixed at 152 A or 236 A. A lower overcurrent value is possible through an onboard variable resistor.
      • Overvoltage detection fixed at 48 V or 96 V. A lower overvoltage value is possible through an onboard variable resistor.
    • Controller board
      • This board must be coupled with a dedicated ZeST Discovery board controller through the PCI port. Refer to B-G473E-ZEST1S for further details.

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeIDE

      Active

      Integrated Development Environment for STM32

      STM32 IDEs ST
      STM32CubeIDE

      Description:

      Integrated Development Environment for STM32

      STM32CubeMX

      Active

      STM32Cube initialization code generator

      STM32 configurators and code generators ST
      STM32CubeMX

      Description:

      STM32Cube initialization code generator

      STM32CubeProgrammer

      Active

      STM32CubeProgrammer software for all STM32

      STM32 programmers ST
      STM32CubeProgrammer

      Description:

      STM32CubeProgrammer software for all STM32

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STDES-LVHP01
Active
- - -

STDES-LVHP01

Package:

-

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

-

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
STDES-LVHP01

Distributor availability of STDES-LVHP01

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDES-LVHP01 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDES-LVHP01

Supplier:

-

Specific features:

-

WEEE Compliant:

-

Core Product:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors