STDES-OVP001
Active
Design Win
+/- 6 kV Lightning Surge Protection (IEC61000-4-5)

Download databrief

Product overview

Description

The STDES-OVP001 is a plug-and-play demonstration kit to perform IEC61000-4-5 test in SMPS, EV charger or UPS.

The SCR-based solution proposed is able to reach high level of surge voltage up to 6 kV, to protect the DC/DC of the system without any failure, especially to protect high voltage 650 V or 800 V of VDSS MOSFET.

The kit is split into four different configurations, to reach high performance of protection according to the application requirements.

SCR Thyristors TN1605H-8T and TN5015H-8T are two high temperature 800V devices used in the versions of board STDES-OVP001, in the TO-220-AB package. It is environmentally friendly ECOPACK2, RoHS (2011/65/EU) and Halogen Free compliant.

The TO-220-AB package is also UL-94, V0 flammability resin compliance and RoHS (2011/65/EU) compliant

  • All features

    • Up to 6 kV surge protection in differential mode between line and neutral
    • Compliant with IEC61000-4-5
    • 3 different configurations to fit application requirements of:
      • Surge level: up to 6 kV
      • Line voltage : up to 400 V AC
      • DC/DC MOSFET V(BR)DSS ratings
    • High Temperature Thyristors SCRs with IPP 8/20 µs during surge:
      • TN1605H-8T up to 1100 A
      • TN5015H-8T up to 1800 A
    • Very low leakage current: max. 210 nA according to board configuration at AC input voltage 400 V
    • SCRs Thyristors are halogen-free and lead-free plating
      • ECOPACK2 power package

Quality and Reliability

Part Number General Description ECCN (EU) ECCN (US) Package Packing Type RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STDES-OVP001
+/- 6 kV Lightning Surge Protection (IEC61000-4-5)
NEC EAR99 TO 220 NI CLIP - - - -

STDES-OVP001

Package:

NEC

Material Declaration**:

General Description

+/- 6 kV Lightning Surge Protection (IEC61000-4-5)

ECCN (EU)

NEC

ECCN (US)

EAR99

Package

TO 220 NI CLIP

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
General Description
Buy On Line
STDES-OVP001

Distributor availability of STDES-OVP001

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDES-OVP001 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDES-OVP001

General Description:

+/- 6 kV Lightning Surge Protection (IEC61000-4-5)

Buy On Line:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors