STDES-SSR003V1
Active
Design Win
40 A 1200 V Solid state relay with top side cooling

Download databrief

Product overview

Description

The STDES-SSR003V1 is a ready to use reference design that features a solid state relay. The reference design allows us to evaluate TN4050HP-12L2Y as a 40 A switch for automotive and industrial AC applications.

The reference design includes a driving circuit featuring a pulse transformer.

The key product TN4050HP-12L2Y is an automotive qualified 40 A 1200 V thyristor assembled in the top side-cooled package HU3PAK.

It offers higher specified noise immunity of 1000 V/µs and overvoltage robustness VDSM up to 1400 V. It also has optimized thermal management.

  • All features

    • Two 40 A SCRs TN4050HP-12L2Y
    • Package with top side cooling and optimized thermal management
    • Insulated gate driver included
    • Ready to test controlled half bridge
    • Direct connection to STM32 interface

Quality and Reliability

Part Number General Description ECCN (EU) ECCN (US) Package Packing Type RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STDES-SSR003V1
40 A 1200 V Solid state relay with top side cooling
- - - - - - -

STDES-SSR003V1

Package:

-

Material Declaration**:

General Description

40 A 1200 V Solid state relay with top side cooling

ECCN (EU)

-

ECCN (US)

-

Package

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
General Description
Buy On Line
STDES-SSR003V1

Distributor availability of STDES-SSR003V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDES-SSR003V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDES-SSR003V1

General Description:

40 A 1200 V Solid state relay with top side cooling

Buy On Line:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors