STEVAL-11BID1KCB
Active
Design Win
11 kW bidirectional battery charger based on three phase two level PFC and isolated DC-DC converter

Download databrief

Product overview

Key Benefits

ORDER Info

Please contact ST to provide your specific requests and get your custom built board(s).

Learn More

For technical insights, an application note is available on request. Please contact ST to provide your specific request.

Description

The STEVAL-11BID1KCB is an 11 kW bidirectional battery charger and represents a complete solution for high voltage charging in both the industrial and automotive fields.

It consists of two power stages: a PFC and an isolated DC-DC stage.

The PFC is based on a three-phase full-bridge topology.

The DC-DC section is Dual Active Bridge (DAB) topology.

Both stages are based on the ACEPACK DMT-32 SiC power module.

The board uses two control boards for the PFC and DC-DC stages respectively. The control board is based on the STM32G474RE microcontroller.

The PFC stage operating frequency is 70 kHz. The DC-DC stage is operating at a fixed switching frequency of 100 kHz.

A peak system efficiency of 96% was achieved for the design.

  • All features

    • PFC stage 3-phase, 2-level bidirectional AC-DC power converter:
      • Rated nominal AC voltage: 400 VAC at 50 Hz
      • Rated nominal DC voltage: 800 VDC
      • Nominal power: 11 kW
      • Rectifier mode: power factor: PF >0.99, inrush current control and soft startup
      • Inverter mode: active and reactive power control, integrated grid connection solution
    • DC-DC stage dual active bridge (DAB) power converter:
      • Nominal DC input voltage 800 V
      • Nominal DC output voltage 550 to 850 V
      • DAB: switching frequency 100 kHz
    • Power section based on SiC power modules:
      • ACEPACK DMT-32 power module for high integration level
      • High frequency operation for weight and size reduction
      • Bidirectional capabilities
      • DAB soft switching behavior enabled by enhanced modulation techniques management

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-11BID1KCB
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-11BID1KCB

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-11BID1KCB

Distributor availability of STEVAL-11BID1KCB

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-11BID1KCB Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-11BID1KCB

Supplier:

ST

Core Product:

M1F45M12W2-1LA, M1P45M12W2-1LA, STM32G474RET3, STGAP2SICD

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors