STEVAL-250GANCB
Active
Design Win
High efficiency 24 V - 250 W power adapter based on PowerGaN and digital control

Download databrief

Product overview

Key Benefits

ORDER Info

Please contact ST to provide your specific requests and get your custom built board(s).

Description

STEVAL-250GANCB is an AC/DC power adapter consisting of three stages: a totem pole PFC (AC/DC) working in zero voltage switching, variable frequency mode; a resonant half bridge LLC converter (DC-DC), and a synchronous rectification output stage.

High-power density is achieved thanks to the PowerGaN switches SGT140R70ILB, combined with STGAP2GSN GaN driver.

The solution uses a single microcontroller STM32G474RE to control the PFC and primary side of LLC. The synchronous rectification stage is controlled by the SRK2001 and two parallel STL120N10F8 STripFET F8 power MOSFETs.

The totem pole PFC operates in ZVS with variable switching in the range of 35 ÷ 300 kHz, from light load to full load.

The LLC implements frequency modulation to regulate the output voltage and operates at variable frequency from 200 to 300 kHz, with a resonance frequency of 227 kHz. The startup phase is performed at high frequency from 500 down to 200 kHz.

Thanks to the excellent switching performance of the PowerGaN devices at high frequency and the soft switching techniques (ZCS and ZVS) in all stages, a peak efficiency of 96% is achieved.

  • All features

    • Topology: ZVS Totem Pole PFC + HB LLC with SR
    • GaN based power stage
    • Digital control based on a single STM32G474 MCU
    • Output rated power: 250 W
    • Input voltage range: Vin = 115 – 230 Vac
    • Peak efficiency: 96 % at full load, 230 Vac
    • Power density: >1 W/cm3 (17 W/in3)
    • No load consumption: < 150 mW

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-250GANCB
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-250GANCB

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-250GANCB

Distributor availability of STEVAL-250GANCB

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-250GANCB Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-250GANCB

Supplier:

ST

Core Product:

SGT140R70ILB, STL120N10F8, STM32G474RET6, STGAP2GSNC, L6986ITR, SRK2001, VIPER0PLD

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors