STEVAL-ARKIT1CB
Active
Design Win
Evaluation kit for sensor hub augmented reality applications

Download databrief

Product overview

Key Benefits

ORDER Info

Please contact ST to provide your specific requests and get your custom built board(s).

Description

STEVAL-ARKIT1CB is a sensor hub based augmented reality evaluation kit, designed as a platform for the development of augmented reality-based applications. It contains two boards: STEVAL-ARKIT1ACB and STEVAL-ARKIT1BCB. STEVAL-ARKIT1ACB contains STM32H725AG, inertial measurement unit (IMU), magnetometer, and environment sensors, which gives the board capability to collect MEMS sensors data for application like head orientation and motion sensing.

It has also a tiny, clever, low power, 0.56 megapixels, monochrome global shutter image sensor used for AR applications like QR and bar code scanning. The Qvar sensor on the board is connected via FFC cable, and it gives the capability to detect the static charges around the 3D glass frame used for sliding, scrolling, and tap applications.

STM32H725AG can run Edge AI applications such as head and hand gestures. It also contains a Bluetooth® LE module, which facilitates seamless wireless communication, enabling the control using a mobile interface.

STEVAL-ARKIT1BCB is an FPC board containing time-of-flight and an ambient light sensor, which points outwards when fitted in the 3D glass case, and can be used for Edge AI hand gesture recognition.

  • All features

    • Sensor hub based augmented reality platform
    • 6-axis IMU sensor
    • Magnetometer for position accuracy
    • Qvar electrodes for static charge detection
    • Multizone ToF and multispectral ALS sensor on FPC board
    • Monochrome camera module
    • Based on high-performance STM32H7 MCU
    • On board external flash and PSRAMs
    • Audio signal sensing using a low-distortion digital microphone
    • Bluetooth® LE connectivity using certified BlueNRG-M2 module
    • Wireless charging
    • USB Type-C® for power and charging
    • LEDs for power and charging indication
    • 0.5 mm pitch FFC cable for debugging
    • Application SDK and examples for AI and sensor hub augmented reality use cases
    • Companion smartphone app to control and monitor using phone

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-ARKIT1CB
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-ARKIT1CB

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-ARKIT1CB

Distributor availability of STEVAL-ARKIT1CB

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ARKIT1CB Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ARKIT1CB

Supplier:

ST

Core Product:

STM32H725AGI6, BlueNRG-M2

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors