STEVAL-DPSG474Q
Active
Design Win
Digital power supply control board based on full pin-count STM32G474QET6

Download databrief

Product overview

Description

The STEVAL-DPSG474Q is a control board dedicated to digital power applications.

It can control the power stage of converters requiring high pin counting (PFC, DC-DC, DCAC), or can be used to control the dual stage conversion (PFC+DCDC).

The STEVAL-DPSG474Q consists of a platform based on the STM32G474QE microcontroller from the STM32G4 family.

The STM32G474QE microcontroller includes the high-performance Arm® Cortex®-M4 32-bit RISC core operating at up to 170 MHz frequency, a floating-point unit (FPU), a full set of DSP (digital signal processing) instructions, and high-speed embedded memories (512 Kbytes of flash memory and 128 Kbytes of SRAM).

The device embeds peripherals that allow mathematical/arithmetic function acceleration (CORDIC for trigonometric functions and FMAC unit for filter functions).

The MCU offers: five fast 12-bit ADCs (5 Msps), seven ultrafast comparators, six operational amplifiers, seven DAC channels (three external and four internal), a low-power RTC, 32-bit timers, three timers dedicated to motor control, seven general-purpose 16-bit timers, one 16-bit low-power timer, and the high-resolution timer (HRTIM) with 184 ps resolution, specifically designed to drive power conversion systems.

The main connector embeds two sections for separate analog and digital behavior, with 32 pins and 68 pins respectively. It provides all the PWM control signals, sensing networks, and protection features needed for a wide range of digital power supply applications.

A full pin-count STM32G474QE solution, in addition to the sophisticated embedded hardware accelerator, and powerful Arm® core, enables handling complex digital power converters like multilevel and multistage structures. Several connectors also allow extending the capability of this platform in terms of I/O, communication, telemetry, debugging, and control plus protection features.

Full integration into the STM32Cube environment and digital power ST firmware package support allow implementing and deploying digital power converter control with a dedicated architecture and control features, to evaluate several turnkey control structures. Additional embedded debugging features such as LEDs and analog, digital test points maximize the design capability for the user.

  • All features

    • Control board for power converters: SMPS, PFC, DC-DC and DC-AC converters
    • STM32G474QET6 Arm Cortex®-M4 core-based microcontroller, featuring 512 Kbytes of flash memory and 128 Kbytes of SRAM, in LQFP128 package
    • LDO embedded for 5 V supply
    • Board connectors
      • 32-pin digital and 68-pin analog main connector
      • USB micro 5 V only
      • STDC14 STLINK programming and debug connector
      • Analog waveform test point
      • Isolated serial COM
      • Expansion board DIG/AN connectors
    • ESD protection and filter for MCU pin connections
    • Analog and digital pins test points
    • Expansion connectors
      • SWIM–UART–I2C communication protocol connector
      • 14-pin analog and digital connectors
    • 3 user LEDs (status–error–fault)
    • 1 bicolor LED for full debugging
    • Reset button
    • Support of a wide choice of integrated development environments (IDEs)
      • IAR™, Keil®, and STM32CubeIDE
    • Ecosystem compatibility
      • STM32Cube environment
      • Digital power STMicroelectronics firmware package

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-DPSG474Q
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-DPSG474Q

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-DPSG474Q

Distributor availability of STEVAL-DPSG474Q

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-DPSG474Q Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-DPSG474Q

Supplier:

ST

Core Product:

STM32G474QET6

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors