Product overview
Key Benefits
Description
The STEVAL-DPSTPFC2 kit is a 1 kW power factor correction (PFC) converter based on bridgeless totem-pole topology, operating in continuous conduction mode (CCM) and designed to address high efficiency and power density.
The solution is based on gallium nitride (GaN) technology SGT080R70ILB, and the advantage of negligible reverse recovery losses makes it ideal in this kind of applications where CCM mode is required.
The low frequency leg in this topology is realized using Si MOSFET ST8L65N044M9 instead of using diodes, reducing conduction losses.
The STEVAL-DPSTPFC2 kit regulates a constant output bus voltage both at 115 and 230 Vrms, reaching a peak efficiency of nearly 99%.
The control algorithm is implemented using the vertically pluggable control board, STEVAL-DPS334C1.
The gate drivers used, STGAP2GSN and STGAP2D ensure reliable driving for the GaN and Si MOSFET respectively also providing galvanic isolation.
-
All features
- Nearly 99% peak efficiency
- Input voltage range: 90 to 264 Vac
- Line frequency range: 47 to 63 Hz
- Maximum output power: 1 kW at 230 Vac, 500 W at 115 Vac
- Nominal output voltage: 400 Vdc
- Power factor: > 0.98 at 230 Vac, > 0.99 at 115 Vac, full load
- Total harmonic distortion (THDi): < 4% at 115 Vac, < 5% at 230 Vac, full load
- Switching frequency: 70 kHz
- Power stage based on SGT080R70ILB PowerGaN and ST8L65N044M9 MDmesh M9 Power MOSFET
- Control system based on 2p2z regulators
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Product Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 29 May 2026 | 29 May 2026 |
Evaluation Board Terms of Use (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 15 Jan 2025 | 15 Jan 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-DPSTPFC2 | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-DPSTPFC2
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-DPSTPFC2 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-DPSTPFC2 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors