Product overview
Key Benefits
Description
The STEVAL-G0807LBCB is designed for evaluating the electrical and thermal characteristics of the SGT080R70ILB 700-V e-mode PowerGaN transistor using the isolated gate driver STGAP2GSN.
The half-bridge configuration enables the emulation of buck, boost, PFC, and inverter topologies with a dedicated external controller and filtering.
The STEVAL-G0807LBCB is optimized to reduce voltage undershoots and overshoots while ensuring fast switching times.
As the PowerGaN switches are mounted on the top side of the FR4 PCB, it facilitates the evaluation of different thermal interface materials (TIM), enabling the PowerGaN to deliver maximum power with an efficient thermal interface.
The SGT080R70ILB is a 60 mΩ typ, 700 V, 29 A e-mode GaN power transistor combined with an innovative PowerFLAT 8x8 HV bottom-side cooling packaging technology. This device provides low conduction losses, high current capability, and ultrafast switching operation, enabling high-power density and efficiency performance.
The PowerGaN transistor is controlled by the STGAP2GSN, a galvanically isolated 3 A single gate driver for enhancement-mode GaN FETs. The board allows independent optimization of turn-on and turn-off by using dedicated gate resistors.
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Product Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 17 Jul 2026 | 17 Jul 2026 |
Evaluation Board Terms of Use (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 15 Jan 2025 | 15 Jan 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-G0807LBCB | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-G0807LBCB
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-G0807LBCB | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-G0807LBCB Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors