Product overview
Description
The STEVAL-IDB002V1 is a product evaluation board based on the BlueNRG device. The BlueNRG is a Bluetooth low energy 4.0 compliant low power network coprocessor. The STEVAL-IDB002V1 is composed of an RF daughterboard and a microcontroller motherboard. The RF daughterboard features the BlueNRG device, an SMA connector for an antenna or measuring instruments and an SPI connector for external microcontroller.The motherboard is based on the STM32L, acting as external microcontroller driving the BlueNRG device. A JTAG connector allows development of firmware on the microcontroller.
-
All features
- BlueNRG low power Bluetooth low energy network coprocessor
- STM32L external microcontroller
- Associated BlueNRG development kit including documentation, firmware for STM32L and GUI
- JTAG debug connector
- Bluetooth low energy 4.0 master and slave compliant
- Very low power consumption:7.3 mA RX and 8.3 mA TX at +0 dBm
- Maximum transmission power: +8 dBm
- Excellent receiver sensitivity (-88 dBm)
- SPI interface for external microcontroller
- iOS App available
- Android App available
- RoHS compliant
You might also like...
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-IDB002V1 | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | CARD | Industrial | Ecopack2 | - | - | - | |
STEVAL-IDB002V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-IDB002V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-IDB002V1 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors