STEVAL-IDS001V5M
Obsolete
Design Win
915 MHz RF USB dongle based on the SPIRIT1 SPSGRF-915 module

Download databrief

Product overview

Description

The STEVAL-IDS001V5M evaluation board is for the SPSGRF-915 FCC certified module based on the low-power, low-rate, sub-1GHz SPIRIT1 transceiver. The SPSGRF-915 module integrates the Balun (BALF-SPI-01D3) and a chip antenna, and operates in the 915 MHz ISM band. The board is equipped with an STM32L1 low-power microcontroller to control the SPIRIT1 and it also features a USB connector for PC GUI interaction and firmware updates, like the one available for SPIRIT1 evaluation kit. An SWD connector allows the development of specific firmware on the microcontroller.

  • All features

    • RF SPIRIT1 USB dongle based on SPSGRF-915 for 915 MHz
    • SPSGRF-915 module is based on:
      • SPIRIT1 RF Sub-GHz
      • Integrated Filter/Balun
      • Chip antenna
    • On board STM23L low power 32-bit ARM® Cortex-M3™ microcontroller
    • Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOK and ASK
    • Air data rate: from 1 to 500 kbps
    • Fully compliant in terms of firmware and GUI with the SPIRIT1 development kits
    • Debug connector
    • USB interface
    • Contains FCC ID: S9NSPSGRF
    • RoHS compliant