Product overview
Description
The STEVAL-IFP044V1 is an industrial digital output expansion board. It provides a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the IPS2050H-32 (dual high-side smart power solid state relay) in a digital output module connected to 5.7 A (max.) industrial loads.
The STEVAL-IFP044V1 can interface with the microcontroller on the STM32 Nucleo via 5 kV optocouplers driven by GPIO pins, Arduino UNO R3 (default configuration) and ST morpho (optional, not mounted) connectors.
The expansion board can be connected to either a NUCLEO-F401RE or NUCLEO-G431RB development board.
It is also possible to evaluate a system composed by up to four stacked STEVAL-IFP044V1 expansion boards.
As an example, a system with four STEVAL-IFP044V1 expansion boards allows you to evaluate an eight-channel digital output module with 5.7 A (max.) capability each.
-
All features
- Based on IPS2050H-32 dual high-side switch, which features:
- Operating range up to 60 V/5.7 A
- Low power dissipation (RON(MAX) = 50 mΩ)
- Fast decay for inductive loads
- Smart driving of capacitive load
- Under-voltage lock-out
- Per-channel overload and over-temperature protections
- QFN48L 8x6 mm package
- Application board operating range: 8 to 33 V/0 to 5.7 A
- Extended voltage operating range (J3 open) up to 60 V
- Green LEDs for output on/off status
- Red LEDs for per-channel diagnostic (overload and overheating)
- 5 kV galvanic isolation
- Supply rail reverse polarity protection
- Compatible with STM32 Nucleo development boards
- Equipped with Arduino UNO R3 connectors
- CE certified
- RoHS and China RoHS compliant
- Not FCC approved for resale
- Based on IPS2050H-32 dual high-side switch, which features:
You might also like...
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 14 Sep 2022 | 14 Sep 2022 |
Bill of Materials (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| 1.0 | 14 Sep 2022 | 14 Sep 2022 |
Schematic Pack (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| 1.0 | 14 Sep 2022 | 14 Sep 2022 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-IFP044V1 | Active | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-IFP044V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-IFP044V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-IFP044V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors