STEVAL-ISA135V1
Active
Design Win
4 W, 12 V output, isolated flyback converter using VIPer™ Plus - VIPER06HS

Download databrief

Product overview

Description

The STEVAL-ISA135V1 is a 12 V - 4 W power supply in isolated flyback topology based on the VIPer06HS, a new offline high voltage converter having, as main features: 800 V avalanche rugged power section, PWM operation at 115 kHz with frequency jittering for lower EMI, cycle-by-cycle current limit with adjustable set point, on-board soft-start and safe auto-restart after a fault condition.

  • All features

    • AC main input voltage: VIN 85 VAC - 265 VAC
    • Main frequency: fL 50 Hz - 60 Hz
    • Output voltage: VOUT 12 V
    • Max output current: IOUT 333 mA
    • Precision of output regulation: ΔVOUT_LF ±5 %
    • High frequency output voltage ripple: ΔVOUT_HF 50 mV
    • Min active mode efficiency: ηAV 71 %
    • Max ambient operating temperature: TAMB 60 ºC
    • Thermal shutdown with hysteresis
    • Delayed overload protection
    • Open loop failure protection (if auxiliary winding is used)
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-ISA135V1
Active
CARD Industrial Ecopack2 - - -

STEVAL-ISA135V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-ISA135V1

Distributor availability of STEVAL-ISA135V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ISA135V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ISA135V1

Supplier:

-

Core Product:

VIPer06HS

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors