Our products and solutions
We offer a range of integrated – actually a power MOSFET, PWM controller and protection circuit in a single package – high-voltage converters providing extremely low stand-by power, high – 800 and 900V – breakdown voltages and a range of protection features to help maximize efficiency and enhance reliability of power supplies.
In addition, we provide a comprehensive set of hardware and software evaluation and development tools as well as reference designs to enable a fast time to market.
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu Active"Product is in volume production."Linear and switching voltage regulators and voltage reference applications for smartphones and tablets
Finder Apps ST ST Voltage Regulator FinderDescription:
Linear and switching voltage regulators and voltage reference applications for smartphones and tablets
-
All Hardware Evaluation Tools
-
-
Part Number Description Core product Tool Type Supplier Sort by: part number STEVAL-ISA062V1
Active6 W dual output SMPS demonstration board based on the VIPER17
- Power supplies and converters - STEVAL-ISA081V1
Active12 V /1 A SMPS wide range demonstration board based on the VIPER26
- Power supplies and converters - STEVAL-ISA117V1
ActiveWide range isolated flyback demonstration board, single output 12 V/4.2 W based on the VIPer16LN
- Power supplies and converters - STEVAL-ISA117V1ActiveWide range isolated flyback demonstration board, single output 12 V/4.2 W based on the VIPer16LN
STEVAL-ISA121V1
NRNDWide range single-output demonstration board based on the VIPER37LE
- Power supplies and converters - STEVAL-ISA122V1
ActiveWide input-range, single-output 5 V / 11 W power supply demonstration board based on the VIPer27
- Power supplies and converters - STEVAL-ISA122V1ActiveWide input-range, single-output 5 V / 11 W power supply demonstration board based on the VIPer27
STEVAL-ISA125V1
Active5 V/10 W, 60 kHz isolated flyback with extra power management based on the VIPer28L
- Power supplies and converters - STEVAL-ISA125V1Active5 V/10 W, 60 kHz isolated flyback with extra power management based on the VIPer28L
STEVAL-ISA126V1
Active5 V-2 A, 115 kHz flyback with temporary extra-power management based on the VIPER28HN
VIPER28 Power supplies and converters - STEVAL-ISA126V1Active5 V-2 A, 115 kHz flyback with temporary extra-power management based on the VIPER28HN
STEVAL-ISA134V1
Active12 V - 4 W, 115 kHz isolated flyback based on the VIPer06
- Power supplies and converters - STEVAL-ISA135V1
Active4 W, 12 V output, isolated flyback converter using VIPer™ Plus - VIPER06HS
- Power supplies and converters - STEVAL-ISA135V1Active4 W, 12 V output, isolated flyback converter using VIPer™ Plus - VIPER06HS
STEVAL-ISA136V1
Active3W, 5V output, isolated flyback converter using VIPer™ Plus - VIPER06HN
- Power supplies and converters - STEVAL-ISA136V1Active3W, 5V output, isolated flyback converter using VIPer™ Plus - VIPER06HN
STEVAL-ISA153V1
Active12 V, 15 W (20 W peak) isolated flyback converter based on the VIPER38LE
- Power supplies and converters - STEVAL-ISA162V1
Active12 V/10 W isolated flyback converter based on VIPer25HD
- Power supplies and converters ST STEVAL-ISA171V1
Active12 V - 15 W quasi resonant flyback converter based on the VIPER35HD
- Power supplies and converters ST STEVAL-ISA175V1
Active9.4 W, 15 V-5 V-3.3 V, three output isolated flyback converter for smart meter and power line systems using the VIPER26HD
- Power supplies and converters ST STEVAL-ISA175V1Active9.4 W, 15 V-5 V-3.3 V, three output isolated flyback converter for smart meter and power line systems using the VIPER26HD
STEVAL-ISA180V1
Active12 V - 0.6 A flyback isolated converter using VIPer™ Plus - VIPer0P
- Power supplies and converters - STEVAL-ISA182V1
Active8.4 W / 30 W peak power offline flyback converter using VIPER38HD
- Power supplies and converters ST STEVAL-ISA183V1
Active16 W triple output quasi resonant flyback converter for air conditioning applications using VIPer35LD
- Power supplies and converters ST STEVAL-ISA183V1Active16 W triple output quasi resonant flyback converter for air conditioning applications using VIPer35LD
STEVAL-ISA184V1
Active5V/1.2A 12V/750mA double output flyback converter using VIPER37LD
- Power supplies and converters ST STEVAL-ISA191V1
Active5 V - 12 V, 15 W double output isolated flyback converter based on VIPer37LE
- Power supplies and converters ST STEVAL-ISA196V1
Active5 V / 1.2 A non-isolated flyback converter using VIPerPlus-VIPer114LS
- Power supplies and converters ST STEVAL-ISA197V1
Active12 V, 7.8 W isolated flyback converter based on VIPer114LS
- Power supplies and converters ST STEVAL-VP12201F
Active12 V - 5 W isolated flyback converter based on VIPer122LS
- Power supplies and converters ST STEVAL-VP26K02F
ActiveTwo output isolated SSR flyback converter for smart meter and PLC systems using VIPER267KDTR
- Power supplies and converters ST STEVAL-VP26K02FActiveTwo output isolated SSR flyback converter for smart meter and PLC systems using VIPER267KDTR
STEVAL-VP26K03F
ActiveDouble output isolated PSR flyback converter for smart meter and PLC systems using VIPER267KDTR
- Power supplies and converters ST STEVAL-VP26K03FActiveDouble output isolated PSR flyback converter for smart meter and PLC systems using VIPER267KDTR
STEVAL-VP318L1F
Active15 V / 1.2 A SSR Flyback converter based on VIPer318L
- Power supplies and converters ST STEVAL-VP318L2F
Active15 V/1.2 A isolated PSR Flyback converter based on VIPER31
VIPER31 Power supplies and converters ST
-