Product overview
Description
The STEVAL-ISA141V2 is a product evaluation board based on the STBB3JCC fixed frequency, high efficiency, buck-boost DC-DC converter. The STBB3JCC is capable of driving a HB WLED from a 1.8 V to 5.5 V input voltage supplied by a one cell Li-Ion battery. Thanks to its high switching frequency (2 MHz) it is possible to reduce the size and cost of the external power components. Low FB voltage (100 mV) reduces power dissipation across the external sensing resistor and maximizes the LED current.
-
All features
- 100 mV voltage feedback
- Input voltage range from 1.8 V to 5.5 V
- 2 A output current at 3.3 V in buck mode (VIN = 3.6 V to 5.5 V)
- 800 mA output current at 3.3 V in boost mode (VIN 2.0 V)
- Typical efficiency greater than 94%
- ± 2% DC feedback voltage tolerance
- Automatic transition between step-down and boost mode
- Adjustable output voltage from 1.2 V to 5.5 V
- Power save mode (PS) at light load
- 2.0 MHz fixed switching frequency
- Adjustable switching frequency up to 2.4 MHz (by external synchronous square signal)
- Device quiescent current less than 50 A
- Load disconnect during shutdown
- Shutdown function and soft-start
- Shutdown current < 1 A
- Available in Flip Chip 20, pitch = 0.4 mm
- RoHS compliant
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-ISA141V2 | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | CARD | Industrial | Ecopack2 | - | - | - | |
STEVAL-ISA141V2
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-ISA141V2 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-ISA141V2 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors