Product overview
Description
STEVAL-ISA178V1 is a compact and efficient solution for AC-DC power supplies, and performs voltage conversion from the main line down to 5 V output voltage.
The low current consumption of the VIPer01 and its low VCC voltage allows extremely low input power consumption under no load and light load conditions.
The pulse skip feature embedded in our IC reduces the peak current typically present during the startup phase of a buck converter.
-
All features
- Five-star energy efficiency for operation under no load (PIN_no_load < 20 mW @ 230 VAC)
- Meets ErP Lot 6 Tier 2 requirements for household and office equipment
- Compliant with the 10% load efficiency and 4-point average active-mode efficiency targets prescribed by the European CoC ver. 5 Tier 2
- Meets IEC55022 Class B conducted EMI even with reduced EMI filter, thanks to the frequency jittering feature
- VIPer01 800V avalanche rugged technology and embedded protections ensure enhanced system reliability
- RoHS compliant
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| ZIP | 1.0 | 19 Apr 2016 | 19 Apr 2016 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| 1.0 | 19 Apr 2016 | 19 Apr 2016 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| 1.0 | 19 Apr 2016 | 19 Apr 2016 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-ISA178V1 | Active Product is in volume production. | CARD | Industrial | Ecopack2 | - | - | - | |
STEVAL-ISA178V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-ISA178V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-ISA178V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors