Our products and solutions
We offer a range of integrated – actually a power MOSFET, PWM controller and protection circuitry in a single package – high-voltage converters providing extremely low stand-by power, high – 800 and 900V – breakdown voltages and a range of protection features to help maximize efficiency and enhance reliability of power supplies.
In addition, we provide a comprehensive set of hardware and software evaluation and development tools as well as reference designs to enable a fast time to market.
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu Active"Product is in volume production."Linear and switching voltage regulators and voltage reference applications for smartphones and tablets
Finder Apps ST ST Voltage Regulator FinderDescription:
Linear and switching voltage regulators and voltage reference applications for smartphones and tablets
-
All Hardware Evaluation Tools
-
-
Part Number Description Core product Tool Type Supplier Sort by: part number STEVAL-ISA010V1
ActiveUltra wide range dual output back converter demonstration board based on the VIPER16
- Power supplies and converters - STEVAL-ISA010V1ActiveUltra wide range dual output back converter demonstration board based on the VIPER16
STEVAL-ISA071V2
Active4 W non-insulated, wide input voltage range SMPS based on the VIPer16
- Power supplies and converters - STEVAL-ISA096V1
ActiveAuxiliary power supply in buck-boost topology based on the Viper06
VIPER06 Power supplies and converters - STEVAL-ISA111V1
ActiveWide range single output demonstration board based on the VIPER26HN
- Power supplies and converters - STEVAL-ISA112V1
ActiveWide range non-isolated flyback demonstration board, single-output 12 V/4 W based on the VIPER06HN
- Power supplies and converters - STEVAL-ISA112V1ActiveWide range non-isolated flyback demonstration board, single-output 12 V/4 W based on the VIPER06HN
STEVAL-ISA113V1
ActiveWide range single-output demonstration board based on the VIPER06HS
- Power supplies and converters - STEVAL-ISA114V1
Active5 V/0.8 W wide-range 30 kHz buck converter based on the VIPer06XS
- Power supplies and converters ST STEVAL-ISA115V1
Active12 V, 150 mA non-isolated buck converter using VIPer™ Plus - VIPER06XS
- Power supplies and converters ST STEVAL-ISA116V1
Active5 W, 2-output wide-range buck converter based on the VIPER26LD
- Power supplies and converters ST STEVAL-ISA118V1
ActiveOffline power converter demonstration board using the Viper16
- Power supplies and converters - STEVAL-ISA119V1
Active1.5 W double output buck demonstration board based on the VIPER16LD
- Power supplies and converters - STEVAL-ISA129V1
Active16 V-280 mA non isolated off-line high voltage converter based on the VIPer16H
- Power supplies and converters - STEVAL-ISA129V1Active16 V-280 mA non isolated off-line high voltage converter based on the VIPer16H
STEVAL-ISA130V1
Active12 V 140 mA 30 kHz non-isolated buck topology regulator based on VIPer06XN
- Power supplies and converters - STEVAL-ISA174V1
Active7 W dual output offline flyback converter for home appliances using VIPer0P
- Power supplies and converters ST STEVAL-ISA177V1
Active5 V, 0.85 A flyback converter using VIPer™ Plus - VIPer01
- Power supplies and converters ST STEVAL-ISA178V1
Active5 V / 200 mA high voltage buck-converter based on VIPer01
- Power supplies and converters ST STEVAL-ISA179V1
Active15 V, 0.15 A buck converter using VIPer™ Plus - VIPer0P
- Power supplies and converters ST STEVAL-ISA192V1
Active7 W dual output flyback converter with standby managed by capacitive touch using VIPer0P and STM32L
- Power supplies and converters ST STEVAL-ISA192V1Active7 W dual output flyback converter with standby managed by capacitive touch using VIPer0P and STM32L
STEVAL-ISA195V1
Active5 V / 0.36 A buck converter using VIPerPlus - VIPer11
VIPER11 Power supplies and converters ST STEVAL-ISA196V1
Active5 V / 1.2 A non-isolated flyback converter using VIPerPlus-VIPer114LS
- Power supplies and converters ST STEVAL-VP013B1B
Active5 V / 100 mA high voltage optimized buck-converter based on VIPer013BLS
- Power supplies and converters ST STEVAL-VP12201B
Active15 V/200 mA buck converter based on VIPER122
VIPER122 Power supplies and converters ST STEVAL-VP22201B
Active5 V - 360 mA buck converter based on VIPer222XSTR
- Power supplies and converters ST STEVAL-VP319X1B
Active5 V / 0.6 A Buck converter based on VIPER319X
- Power supplies and converters ST
-